
Cone Part Number |
N/A L610549 |
Cup Part Number |
N/A L610510 |
Related Assembly Number(s) |
N/A 388A-90176 |
Inner Spacer Part Number |
N/A X1S-388A |
Design Unit |
N/A Inch |
d - Bore |
N/A 2 1/2 in63.500 mm |
D - Cup Outer Diameter |
N/A 3.7188 in94.458 mm |
T - Width |
N/A 1.9698 in50.033 mm |
C - Width |
N/A 1.5928 in40.457 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 2.8 in71 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.62 in91.90 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 3910 lbf17400 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 26200 lbf117000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 2840 lbf12600 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 6800 lbf30200 N |