
Cone Part Number |
N/A L623149 |
Cup Part Number |
N/A L623110 |
Inner Spacer Part Number |
N/A L623149XB |
Outer Spacer Part Number |
N/A L623110EA |
Design Unit |
N/A Inch |
d - Bore |
N/A 4 1/2 in114.300 mm |
D - Cup Outer Diameter |
N/A 6 in152.4 mm |
T - Width |
N/A 1.875 in47.625 mm |
C - Width |
N/A 1.5 in38.1 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 4.84 in123 mm |
Da - Cup Frontface Backing Diameter |
N/A 5.83 in147.10 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 6890 lbf30600 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 46300 lbf206000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 4870 lbf21700 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 12000 lbf53400 N |