
Cone Part Number |
N/A L853049 |
Cup Part Number |
N/A L853010 |
Inner Spacer Part Number |
N/A L853049XA |
Outer Spacer Part Number |
N/A L853010EA |
Design Unit |
N/A Inch |
d - Bore |
N/A 10.875 in276.225 mm |
D - Cup Outer Diameter |
N/A 13.875 in352.425 mm |
T - Width |
N/A 3.3474 in85.024 mm |
C - Width |
N/A 2.3474 in59.624 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 11.54 in293 mm |
Da - Cup Frontface Backing Diameter |
N/A 13.50 in341.90 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 19400 lbf86300 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 130000 lbf580000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 17900 lbf79600 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 33800 lbf150000 N |