
Cone Part Number |
N/A LL771948 |
Cup Part Number |
N/A LL771911 |
Inner Spacer Part Number |
N/A LL771948XB |
Outer Spacer Part Number |
N/A LL771911EC |
Design Unit |
N/A Inch |
d - Bore |
N/A 18.7500 in476.250 mm |
D - Cup Outer Diameter |
N/A 22.2500 in565.150 mm |
T - Width |
N/A 3.75 in95.25 mm |
C - Width |
N/A 3 in76.2 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 19.49 in495 mm |
Da - Cup Frontface Backing Diameter |
N/A 21.66 in548.90 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 27400 lbf122000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 184000 lbf817000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 22000 lbf97800 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 47600 lbf212000 N |