
Cone Part Number |
N/A JH307749 |
Cup Part Number |
N/A JH307710 |
Inner Spacer Part Number |
N/A H307749XR |
Outer Spacer Part Number |
N/A H307710ER |
Snap Ring Part Number |
N/A K518419R |
Design Unit |
N/A Metric |
d - Bore |
N/A 55 mm2.1654 in |
D - Cup Outer Diameter |
N/A 110 mm4.3307 in |
T - Width |
N/A 95.4 mm3.7558 in |
C - Width |
N/A 80.815 mm3.1816 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.8 mm0.030 in |
db - Cone Backface Backing Diameter |
N/A 71 mm2.8 in |
Da - Cup Frontface Backing Diameter |
N/A 103.90 mm4.11 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 64500 N14500 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 433000 N97400 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 38300 N8600 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 112000 N25300 lbf |