
Cone Part Number |
N/A JHM534149 |
Cup Part Number |
N/A JHM534110 |
Inner Spacer Part Number |
N/A HM534149XS |
Outer Spacer Part Number |
N/A HM534110ES |
Snap Ring Part Number |
N/A K518772R |
Design Unit |
N/A Metric |
d - Bore |
N/A 170 mm6.6929 in |
D - Cup Outer Diameter |
N/A 230 mm9.0551 in |
T - Width |
N/A 87.975 mm3.4636 in |
C - Width |
N/A 71.241 mm2.8048 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.40 mm0.020 in |
db - Cone Backface Backing Diameter |
N/A 184 mm7.24 in |
Da - Cup Frontface Backing Diameter |
N/A 224.54 mm8.84 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 86800 N19500 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 583000 N131000 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 56900 N12800 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 151000 N34000 lbf |