
Cone Part Number |
N/A JHM720249 |
Cup Part Number |
N/A JHM720210 |
Inner Spacer Part Number |
N/A JXH10010A |
Outer Spacer Part Number |
N/A HM720210ES |
Snap Ring Part Number |
N/A K525362R |
Design Unit |
N/A Metric |
d - Bore |
N/A 100 mm3.937 in |
D - Cup Outer Diameter |
N/A 160 mm6.2992 in |
T - Width |
N/A 90 mm3.5433 in |
C - Width |
N/A 71.412 mm2.8115 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.8 mm0.030 in |
db - Cone Backface Backing Diameter |
N/A 117 mm4.61 in |
Da - Cup Frontface Backing Diameter |
N/A 154.43 mm6.08 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 85800 N19300 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 576000 N130000 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 69100 N15500 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 149000 N33600 lbf |