
Cone Part Number |
N/A JHM807045 |
Cup Part Number |
N/A JHM807012 |
Inner Spacer Part Number |
N/A HM807045XS |
Outer Spacer Part Number |
N/A HM807012ES |
Snap Ring Part Number |
N/A K518781R |
Design Unit |
N/A Metric |
d - Bore |
N/A 50 mm1.9685 in |
D - Cup Outer Diameter |
N/A 105 mm4.1339 in |
T - Width |
N/A 80 mm3.1496 in |
C - Width |
N/A 63.54 mm2.5016 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.8 mm0.030 in |
db - Cone Backface Backing Diameter |
N/A 69 mm2.72 in |
Da - Cup Frontface Backing Diameter |
N/A 100.10 mm3.96 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 52700 N11900 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 354000 N79600 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 44000 N9890 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 91800 N20600 lbf |