
Cone Part Number |
N/A JLM710949C |
Cup Part Number |
N/A JLM710910 |
Inner Spacer Part Number |
N/A LM710949XS |
Outer Spacer Part Number |
N/A LM710910ES |
Snap Ring Part Number |
N/A K518781R |
Design Unit |
N/A Metric |
d - Bore |
N/A 65 mm2.5591 in |
D - Cup Outer Diameter |
N/A 105 mm4.1339 in |
T - Width |
N/A 54 mm2.126 in |
C - Width |
N/A 42.515 mm1.6738 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.5 mm0.020 in |
db - Cone Backface Backing Diameter |
N/A 78 mm3.07 in |
Da - Cup Frontface Backing Diameter |
N/A 101.09 mm3.98 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 33200 N7470 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 223000 N50200 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 25800 N5810 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 57900 N13000 lbf |