
Cone Part Number |
N/A JLM714149 |
Cup Part Number |
N/A JLM714110 |
Inner Spacer Part Number |
N/A LM714149XS |
Outer Spacer Part Number |
N/A LM714110ES |
Snap Ring Part Number |
N/A K524105R |
Design Unit |
N/A Metric |
d - Bore |
N/A 75 mm2.9528 in |
D - Cup Outer Diameter |
N/A 115 mm4.5276 in |
T - Width |
N/A 56 mm2.2047 in |
C - Width |
N/A 43.502 mm1.7126 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.5 mm0.020 in |
db - Cone Backface Backing Diameter |
N/A 88 mm3.46 in |
Da - Cup Frontface Backing Diameter |
N/A 111.00 mm4.37 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 36400 N8180 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 244000 N54900 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 28600 N6420 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 63400 N14200 lbf |