
Cone Part Number |
N/A JM511946 |
Cup Part Number |
N/A JM511910 |
Inner Spacer Part Number |
N/A M511946XS |
Outer Spacer Part Number |
N/A M511910ES |
Snap Ring Part Number |
N/A K518419R |
Design Unit |
N/A Metric |
d - Bore |
N/A 65 mm2.5591 in |
D - Cup Outer Diameter |
N/A 110 mm4.3307 in |
T - Width |
N/A 62 mm2.4409 in |
C - Width |
N/A 50.489 mm1.9877 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.8 mm0.030 in |
db - Cone Backface Backing Diameter |
N/A 78 mm3.07 in |
Da - Cup Frontface Backing Diameter |
N/A 105.40 mm4.15 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 43300 N9740 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 291000 N65400 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 29800 N6700 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 75400 N17000 lbf |