
Cone Part Number |
N/A JM515649 |
Cup Part Number |
N/A JM515610 |
Inner Spacer Part Number |
N/A M515649XS |
Outer Spacer Part Number |
N/A M515610ES |
Snap Ring Part Number |
N/A K524112R |
Design Unit |
N/A Metric |
d - Bore |
N/A 80 mm3.1496 in |
D - Cup Outer Diameter |
N/A 130 mm5.1181 in |
T - Width |
N/A 78 mm3.0709 in |
C - Width |
N/A 64.452 mm2.5374 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.6 mm0.030 in |
db - Cone Backface Backing Diameter |
N/A 94 mm3.7 in |
Da - Cup Frontface Backing Diameter |
N/A 125.00 mm4.96 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 61000 N13700 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 410000 N92100 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 40600 N9120 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 106000 N23900 lbf |