
Cone Part Number |
N/A JM714249 |
Cup Part Number |
N/A JM714210 |
Inner Spacer Part Number |
N/A M714249XS |
Outer Spacer Part Number |
N/A M714210ES |
Snap Ring Part Number |
N/A K518771R |
Design Unit |
N/A Metric |
d - Bore |
N/A 75 mm2.9528 in |
D - Cup Outer Diameter |
N/A 120 mm4.7244 in |
T - Width |
N/A 69 mm2.7165 in |
C - Width |
N/A 57 mm2.2441 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.6 mm0.030 in |
db - Cone Backface Backing Diameter |
N/A 88 mm3.46 in |
Da - Cup Frontface Backing Diameter |
N/A 115.10 mm4.56 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 41300 N9290 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 277000 N62400 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 31400 N7070 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 71900 N16200 lbf |