
Cone Part Number |
N/A JM716649 |
Cup Part Number |
N/A JM716610 |
Inner Spacer Part Number |
N/A M716649XS |
Outer Spacer Part Number |
N/A M716610ES |
Snap Ring Part Number |
N/A K523970R |
Design Unit |
N/A Metric |
d - Bore |
N/A 85 mm3.3465 in |
D - Cup Outer Diameter |
N/A 130 mm5.1181 in |
T - Width |
N/A 65.975 mm2.5974 in |
C - Width |
N/A 53.491 mm2.106 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.8 mm0.030 in |
db - Cone Backface Backing Diameter |
N/A 98 mm3.86 in |
Da - Cup Frontface Backing Diameter |
N/A 125.00 mm4.96 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 41800 N9400 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 281000 N63100 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 31800 N7150 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 72800 N16400 lbf |