
Cone Part Number |
N/A JM718149 |
Cup Part Number |
N/A JM718110 |
Inner Spacer Part Number |
N/A M718149XS |
Outer Spacer Part Number |
N/A M718110ES |
Snap Ring Part Number |
N/A K524653R |
Design Unit |
N/A Metric |
d - Bore |
N/A 90 mm3.5433 in |
D - Cup Outer Diameter |
N/A 145 mm5.7087 in |
T - Width |
N/A 78.974 mm3.1092 in |
C - Width |
N/A 62.489 mm2.4602 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.0 mm0.04 in |
db - Cone Backface Backing Diameter |
N/A 106 mm4.17 in |
Da - Cup Frontface Backing Diameter |
N/A 138.94 mm5.47 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 57700 N13000 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 387000 N87000 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 43900 N9860 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 100000 N22600 lbf |