
Cone Part Number |
N/A JM719149 |
Cup Part Number |
N/A JM719113 |
Inner Spacer Part Number |
N/A M719149XS |
Outer Spacer Part Number |
N/A M719113ES |
Snap Ring Part Number |
N/A K518773R |
Design Unit |
N/A Metric |
d - Bore |
N/A 95 mm3.7402 in |
D - Cup Outer Diameter |
N/A 150 mm5.9055 in |
T - Width |
N/A 78 mm3.0709 in |
C - Width |
N/A 61.466 mm2.4199 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.8 mm0.030 in |
db - Cone Backface Backing Diameter |
N/A 109 mm4.29 in |
Da - Cup Frontface Backing Diameter |
N/A 143.26 mm5.64 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 55700 N12500 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 374000 N84000 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 42100 N9470 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 96900 N21800 lbf |