
Cone Part Number |
N/A JM720249 |
Cup Part Number |
N/A JM720210 |
Inner Spacer Part Number |
N/A JXH10010A |
Outer Spacer Part Number |
N/A M720210ES |
Snap Ring Part Number |
N/A K516800R |
Design Unit |
N/A Metric |
d - Bore |
N/A 100 mm3.937 in |
D - Cup Outer Diameter |
N/A 155 mm6.1024 in |
T - Width |
N/A 80 mm3.1496 in |
C - Width |
N/A 63.417 mm2.4967 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.8 mm0.030 in |
db - Cone Backface Backing Diameter |
N/A 115 mm4.53 in |
Da - Cup Frontface Backing Diameter |
N/A 150.10 mm5.91 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 60000 N13500 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 403000 N90600 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 48600 N10900 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 104000 N23500 lbf |