
Cone Part Number |
N/A JM822049 |
Cup Part Number |
N/A JM822010 |
Inner Spacer Part Number |
N/A JXH11010A |
Outer Spacer Part Number |
N/A M822010ES |
Snap Ring Part Number |
N/A K524660R |
Design Unit |
N/A Metric |
d - Bore |
N/A 110 mm4.3307 in |
D - Cup Outer Diameter |
N/A 165 mm6.4961 in |
T - Width |
N/A 79.756 mm3.1401 in |
C - Width |
N/A 62.413 mm2.4572 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.8 mm0.030 in |
db - Cone Backface Backing Diameter |
N/A 125 mm4.92 in |
Da - Cup Frontface Backing Diameter |
N/A 160.00 mm6.30 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 58900 N13200 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 396000 N88900 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 50100 N11300 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 103000 N23100 lbf |