
Cone Part Number |
N/A JW4549 |
Cup Part Number |
N/A JW4510 |
Inner Spacer Part Number |
N/A K983135 |
Outer Spacer Part Number |
N/A K998908 |
Snap Ring Part Number |
N/A K928956 |
Design Unit |
N/A Metric |
d - Bore |
N/A 45 mm1.7717 in |
D - Cup Outer Diameter |
N/A 95 mm3.7402 in |
T - Width |
N/A 64 mm2.5197 in |
C - Width |
N/A 46 mm1.811 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.540 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.3 mm0.010 in |
db - Cone Backface Backing Diameter |
N/A 64 mm2.52 in |
Da - Cup Frontface Backing Diameter |
N/A 90.90 mm3.58 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 30700 N6900 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 206000 N46300 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 45500 N10200 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 53400 N12000 lbf |