Print Back
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A 130000

Cone Part Number

N/A EE130888D

Design Units

N/A Imperial

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 179000 lbf796000 N

C0 - Static Radial Rating

N/A 314000 lbf1400000 N

Dimensions

d - Cone Bore

N/A 8.875 in225.425 mm

B - Double Cone Width

N/A 6.5000 in165.100 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.310 in7.900 mm

da - Cone Frontface Backing Diameter

N/A 10.12 in257 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.18 in4.6 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 46400 lbf206000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 312000 lbf1390000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 80800 lbf359000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 26200 lbf117000 N

Factors

K - Factor7 N/A 1.77
Cg - Geometry Factor8 N/A 0.136
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.