Print Back
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A HH234000

Cone Part Number

N/A HH234049D

Design Units

N/A Imperial

Cage Type

N/A Pin-Type
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 259000 lbf1150000 N

C0 - Static Radial Rating

N/A 354000 lbf1580000 N

Dimensions

d - Cone Bore

N/A 6 in152.400 mm

B - Double Cone Width

N/A 6.7500 in171.450 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.380 in9.700 mm

da - Cone Frontface Backing Diameter

N/A 7.153 in181.7 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.07 in1.8 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 67200 lbf299000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 451000 lbf2010000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 117000 lbf520000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 37500 lbf167000 N

Factors

K - Factor7 N/A 1.79
Cg - Geometry Factor8 N/A 0.116
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.