Print Back
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A HM252300

Cone Part Number

N/A HM252343D

Design Units

N/A Imperial

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 337000 lbf1500000 N

C0 - Static Radial Rating

N/A 455000 lbf2020000 N

Dimensions

d - Cone Bore

N/A 10 in254 mm

B - Double Cone Width

N/A 5.5000 in139.700 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.14 in3.600 mm

da - Cone Frontface Backing Diameter

N/A 11.06 in281 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.24 in6.1 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 87400 lbf389000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 587000 lbf2610000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 152000 lbf677000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 49700 lbf221000 N

Factors

K - Factor7 N/A 1.76
Cg - Geometry Factor8 N/A 0.148
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.