Print Back
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A LM245100

Cone Part Number

N/A LM245149DW

Design Units

N/A Imperial

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 121000 lbf539000 N

C0 - Static Radial Rating

N/A 233000 lbf1040000 N

Dimensions

d - Cone Bore

N/A 9 in228.600 mm

B - Double Cone Width

N/A 3.7500 in95.250 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

da - Cone Frontface Backing Diameter

N/A 9.53 in242 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.14 in3.6 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 31400 lbf140000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 211000 lbf938000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 54700 lbf243000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 17900 lbf79500 N

Factors

K - Factor7 N/A 1.76

G1 - Heat Generation Factor (Roller-Raceway)

N/A 987

G2 - Heat Generation Factor (Rib-Roller End)

N/A 210
Cg - Geometry Factor8 N/A 0.129
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.