
Series |
N/A HH221400 |
Cone Part Number |
N/A JHH221437P |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 1010000 N226000 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 261000 N58700 lbf |
Full Timken Part Number |
N/A HH221400 |
| R - Cone Backface "To Clear" Radius3 | N/A 4.060 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 110 mm4.33 in |
db - Cone Backface Backing Diameter |
N/A 118 mm4.65 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.8 mm0.15 in |
Aa - Cage-Cone Backface Clearance |
N/A 9.9 mm0.39 in |
| a - Effective Center Location4 | N/A -22.9 mm-0.9 in |