
Series |
N/A L69300 |
Cone Part Number |
N/A JL69348 |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 88800 N20000 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 23000 N5170 lbf |
Full Timken Part Number |
N/A L69300 |
| R - Cone Backface "To Clear" Radius3 | N/A 3.300 mm0.13 in |
da - Cone Frontface Backing Diameter |
N/A 42.5 mm1.67 in |
db - Cone Backface Backing Diameter |
N/A 46.5 mm1.83 in |
Ab - Cage-Cone Frontface Clearance |
N/A 1.8 mm0.07 in |
Aa - Cage-Cone Backface Clearance |
N/A 0 mm0 in |
| a - Effective Center Location4 | N/A -2.3 mm-0.09 in |