
Series |
N/A LM67000 |
Cone Part Number |
N/A JLM67041P |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 81300 N18300 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 21100 N4740 lbf |
Full Timken Part Number |
N/A LM67000 |
| R - Cone Backface "To Clear" Radius3 | N/A 0.760 mm0.03 in |
da - Cone Frontface Backing Diameter |
N/A 32.5 mm1.28 in |
db - Cone Backface Backing Diameter |
N/A 33.5 mm1.32 in |
Ab - Cage-Cone Frontface Clearance |
N/A 1.3 mm0.05 in |
Aa - Cage-Cone Backface Clearance |
N/A -0.3 mm-0.01 in |
| a - Effective Center Location4 | N/A -2.3 mm-0.09 in |