
Series |
N/A 30210 |
Cone Part Number |
N/A X30210 |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 138000 N31100 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 35900 N8060 lbf |
Full Timken Part Number |
N/A 30210 |
| R - Cone Backface "To Clear" Radius3 | N/A 1.520 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 56 mm2.2 in |
db - Cone Backface Backing Diameter |
N/A 59 mm2.32 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.8 mm0.15 in |
Aa - Cage-Cone Backface Clearance |
N/A 0.8 mm0.03 in |
| a - Effective Center Location4 | N/A -2 mm-0.08 in |