
Cone Part Number |
N/A X30210UM |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 150000 N33600 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 38800 N8720 lbf |
| R - Cone Backface "To Clear" Radius3 | N/A 1.5 mm0.06 in |
db - Cone Backface Backing Diameter |
N/A 60 mm2.36 in |
Ab - Cage-Cone Frontface Clearance |
N/A 0 mm0 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.1 mm0.16 in |
| a - Effective Center Location4 | N/A -2 mm-0.08 in |