
Series |
N/A 30214 |
Cone Part Number |
N/A X30214 |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 240000 N54100 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 62300 N14000 lbf |
Full Timken Part Number |
N/A 30214 |
| R - Cone Backface "To Clear" Radius3 | N/A 2.030 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 77 mm3.03 in |
db - Cone Backface Backing Diameter |
N/A 80 mm3.15 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.6 mm0.18 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.3 mm0.05 in |
| a - Effective Center Location4 | N/A -0.5 mm-0.02 in |