
Series |
N/A 30217 |
Cone Part Number |
N/A X30217 |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 411000 N92500 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 107000 N24000 lbf |
Full Timken Part Number |
N/A 30217 |
| R - Cone Backface "To Clear" Radius3 | N/A 2.540 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 93 mm3.66 in |
db - Cone Backface Backing Diameter |
N/A 97 mm3.82 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.1 mm0.2 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.3 mm0.05 in |
| a - Effective Center Location4 | N/A -0.3 mm-0.01 in |