
Series |
N/A 30219 |
Cone Part Number |
N/A X30219 |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 462000 N104000 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 120000 N26900 lbf |
Full Timken Part Number |
N/A 30219 |
| R - Cone Backface "To Clear" Radius3 | N/A 3.050 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 108 mm4.25 in |
db - Cone Backface Backing Diameter |
N/A 113 mm4.45 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.1 mm0.24 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.5 mm0.1 in |
| a - Effective Center Location4 | N/A -1 mm-0.04 in |