Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 30219C

Cone Part Number

N/A X30219CM

Design Units

N/A METRIC

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 N/A 460000 N103000 lbf
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 N/A 119000 N26800 lbf

Dimensions

d - Cone Bore

N/A 95 mm3.7402 in

B - Cone Width

N/A 32.000 mm1.2598 in

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius3 N/A 3.050 mm0.12 in

da - Cone Frontface Backing Diameter

N/A 108 mm4.25 in

db - Cone Backface Backing Diameter

N/A 113 mm4.45 in

Ab - Cage-Cone Frontface Clearance

N/A 6.35 mm0.25 in

Aa - Cage-Cone Backface Clearance

N/A 2.54 mm0.1 in
a - Effective Center Location4 N/A -1 mm-0.04 in

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)5 N/A 68500 N15400 lbf
C1 - Dynamic Radial Rating (1 million revolutions)6 N/A 264000 N59400 lbf

C0 - Static Radial Rating

N/A 325000 N73000 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 49300 N11100 lbf

Factors

K - Factor8 N/A 1.39

G1 - Heat Generation Factor (Roller-Raceway)

N/A 143.1

G2 - Heat Generation Factor (Rib-Roller End)

N/A 49.8
Cg - Geometry Factor9 N/A 0.088
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 3 These maximum fillet radii will be cleared by the bearing corners.
  • 4 Negative value indicates effective center inside cone backface.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 Geometry constant for Lubrication Life Adjustment Factor a3l.