
Series |
N/A 30314M |
Cone Part Number |
N/A X30314M |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 437000 N98300 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 113000 N25500 lbf |
Full Timken Part Number |
N/A 30314 |
| R - Cone Backface "To Clear" Radius3 | N/A 3.050 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 83 mm3.27 in |
db - Cone Backface Backing Diameter |
N/A 88 mm3.46 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.8 mm0.23 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.3 mm0.09 in |
| a - Effective Center Location4 | N/A -8.1 mm-0.32 in |