
Series |
N/A 30317M |
Cone Part Number |
N/A X30317M |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 546000 N123000 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 141000 N31800 lbf |
Full Timken Part Number |
N/A 30317 |
| R - Cone Backface "To Clear" Radius3 | N/A 4.060 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 100 mm3.94 in |
db - Cone Backface Backing Diameter |
N/A 106 mm4.17 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.6 mm0.18 in |
Aa - Cage-Cone Backface Clearance |
N/A 5.6 mm0.22 in |
| a - Effective Center Location4 | N/A -9.7 mm-0.38 in |