
Series |
N/A 30318 |
Cone Part Number |
N/A X30318M |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 707000 N159000 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 183000 N41200 lbf |
Full Timken Part Number |
N/A 30318 |
| R - Cone Backface "To Clear" Radius3 | N/A 4 mm0.157 in |
da - Cone Frontface Backing Diameter |
N/A 105 mm4.13 in |
db - Cone Backface Backing Diameter |
N/A 112 mm4.41 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.4 mm0.25 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.8 mm0.15 in |
| a - Effective Center Location4 | N/A -9.4 mm-0.37 in |