
Series |
N/A 30322 |
Cone Part Number |
N/A X30322M |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 1000000 N226000 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 260000 N58500 lbf |
Full Timken Part Number |
N/A 30322 |
| R - Cone Backface "To Clear" Radius3 | N/A 4 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 130 mm5.12 in |
db - Cone Backface Backing Diameter |
N/A 137 mm5.39 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.1 mm0.2 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.8 mm0.11 in |
| a - Effective Center Location4 | N/A -6.9 mm-0.27 in |