
Series |
N/A 32013X |
Cone Part Number |
N/A X32013X |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 202000 N45500 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 52500 N11800 lbf |
Full Timken Part Number |
N/A 32013X |
| R - Cone Backface "To Clear" Radius3 | N/A 1.520 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 71 mm2.8 in |
db - Cone Backface Backing Diameter |
N/A 73 mm2.87 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2.5 mm0.1 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.5 mm0.06 in |
| a - Effective Center Location4 | N/A -0.3 mm-0.01 in |