
Series |
N/A 32222M |
Cone Part Number |
N/A X32222M |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 858000 N193000 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 222000 N50000 lbf |
Full Timken Part Number |
N/A 32222 |
| R - Cone Backface "To Clear" Radius3 | N/A 3.050 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 125 mm4.92 in |
db - Cone Backface Backing Diameter |
N/A 135 mm5.31 in |
Ab - Cage-Cone Frontface Clearance |
N/A 7.1 mm0.28 in |
Aa - Cage-Cone Backface Clearance |
N/A 5.1 mm0.2 in |
| a - Effective Center Location4 | N/A -10.1 mm-0.4 in |