
Series |
N/A 32232 |
Cone Part Number |
N/A X32232 |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 1770000 N399000 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 460000 N103000 lbf |
Full Timken Part Number |
N/A 32232 |
| R - Cone Backface "To Clear" Radius3 | N/A 4.060 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 185 mm7.28 in |
db - Cone Backface Backing Diameter |
N/A 197 mm7.76 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.6 mm0.26 in |
Aa - Cage-Cone Backface Clearance |
N/A 8.4 mm0.33 in |
| a - Effective Center Location4 | N/A -12.7 mm-0.5 in |