
Series |
N/A 32310 |
Cone Part Number |
N/A X32310 |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 325000 N73100 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 84300 N19000 lbf |
Full Timken Part Number |
N/A 32310 |
| R - Cone Backface "To Clear" Radius3 | N/A 2.540 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 60 mm2.36 in |
db - Cone Backface Backing Diameter |
N/A 65 mm2.56 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.6 mm0.14 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.8 mm0.15 in |
| a - Effective Center Location4 | N/A -14.2 mm-0.56 in |