
Series |
N/A 32314 |
Cone Part Number |
N/A X32314M |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 755000 N170000 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 196000 N44000 lbf |
Full Timken Part Number |
N/A 32314 |
| R - Cone Backface "To Clear" Radius3 | N/A 3 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 86 mm3.39 in |
db - Cone Backface Backing Diameter |
N/A 94 mm3.7 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.3 mm0.21 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.6 mm0.14 in |
| a - Effective Center Location4 | N/A -16.8 mm-0.66 in |