
Series |
N/A 32317 |
Cone Part Number |
N/A X32317 |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 992000 N223000 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 257000 N57800 lbf |
Full Timken Part Number |
N/A 32317 |
| R - Cone Backface "To Clear" Radius3 | N/A 4.060 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 103 mm4.06 in |
db - Cone Backface Backing Diameter |
N/A 112 mm4.41 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.9 mm0.27 in |
Aa - Cage-Cone Backface Clearance |
N/A 6.6 mm0.26 in |
| a - Effective Center Location4 | N/A -20.8 mm-0.82 in |