
Series |
N/A 32322 |
Cone Part Number |
N/A X32322M |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 1320000 N298000 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 343000 N77200 lbf |
Full Timken Part Number |
N/A 32322 |
| R - Cone Backface "To Clear" Radius3 | N/A 4 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 136 mm5.35 in |
db - Cone Backface Backing Diameter |
N/A 143 mm5.63 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.6 mm0.26 in |
Aa - Cage-Cone Backface Clearance |
N/A 12.4 mm0.49 in |
| a - Effective Center Location4 | N/A -27.9 mm-1.1 in |