
Series |
N/A 33117 |
Cone Part Number |
N/A X33117 |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 442000 N99400 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 115000 N25800 lbf |
Full Timken Part Number |
N/A 33117 |
| R - Cone Backface "To Clear" Radius3 | N/A 2.540 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 96 mm3.78 in |
db - Cone Backface Backing Diameter |
N/A 102 mm4.02 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.3 mm0.13 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.1 mm0.16 in |
| a - Effective Center Location4 | N/A -8.1 mm-0.32 in |