
Series |
N/A 33212 |
Cone Part Number |
N/A XAA33212 |
Design Units |
N/A METRIC |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 408000 N91700 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 106000 N23800 lbf |
Full Timken Part Number |
N/A 33212 |
| R - Cone Backface "To Clear" Radius3 | N/A 6.100 mm0.24 in |
da - Cone Frontface Backing Diameter |
N/A 68 mm2.68 in |
db - Cone Backface Backing Diameter |
N/A 85 mm3.35 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.3 mm0.13 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.3 mm0.13 in |
| a - Effective Center Location4 | N/A -9.9 mm-0.39 in |