
Series |
N/A 26800 |
Cone Part Number |
N/A 26885 |
Design Units |
N/A Imperial |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 35700 lbf159000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 9240 lbf41100 N |
| R - Cone Backface "To Clear" Radius3 | N/A 0.03 in0.800 mm |
da - Cone Frontface Backing Diameter |
N/A 1.85 in47 mm |
db - Cone Backface Backing Diameter |
N/A 1.89 in48 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.07 in1.8 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.04 in1 mm |
| a - Effective Center Location4 | N/A -0.29 in-7.4 mm |