The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cups
>
Tapered Roller Bearings - Single Cups - Imperial
> Part Number 217112W
Part Number 217112W, Tapered Roller Bearings - Single Cups - Imperial
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
|
Abutment and Fillet Dimensions
|
Factors
Specifications
Series
N/A
217000
Cup Part Number
N/A
217112W
Design Units
N/A
Imperial
Dimensions
D - Cup Outer Diameter
N/A
11.25 in
285.750 mm
C - Cup Width
N/A
2.1875 in
55.563 mm
Abutment and Fillet Dimensions
r - Cup Backface "To Clear" Radius
1
N/A
0.250 in
6.35 mm
Da - Cup Frontface Backing Diameter
N/A
10.30 in
261.60 mm
Db - Cup Backface Backing Diameter
N/A
9.88 in
250.95 mm
Factors
e - ISO Factor
2
N/A
0.4
Y - ISO Factor
3
N/A
1.49
Cg - Geometry Factor
4
N/A
0.114
1
These maximum fillet radii will be cleared by the bearing corners.
2
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
3
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
4
Geometry constant for Lubrication Life Adjustment Factor a3l.