The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cups
>
Tapered Roller Bearings - Single Cups - Metric
> Part Number Y31322
Part Number Y31322, Tapered Roller Bearings - Single Cups - Metric
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
|
Abutment and Fillet Dimensions
|
Factors
Specifications
Series
N/A
31322
Cup Part Number
N/A
Y31322
Design Units
N/A
METRIC
Dimensions
D - Cup Outer Diameter
N/A
240 mm
9.4488 in
C - Cup Width
N/A
38 mm
1.4961 in
Abutment and Fillet Dimensions
r - Cup Backface "To Clear" Radius
1
N/A
3.05 mm
0.12 in
Da - Cup Frontface Backing Diameter
N/A
225.04 mm
8.86 in
Db - Cup Backface Backing Diameter
N/A
205.99 mm
8.11 in
Factors
K - Factor
2
N/A
0.71
e - ISO Factor
3
N/A
0.83
Y - ISO Factor
4
N/A
0.73
G1 - Heat Generation Factor (Roller-Raceway)
N/A
250.5
G2 - Heat Generation Factor (Rib-Roller End)
N/A
34.3
Cg - Geometry Factor
5
N/A
0.138
1
These maximum fillet radii will be cleared by the bearing corners.
2
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
3
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
4
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
5
Geometry constant for Lubrication Life Adjustment Factor a3l.