The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cups
>
Tapered Roller Bearings - Single Cups - Metric
> Part Number Y32022XM
Part Number Y32022XM, Tapered Roller Bearings - Single Cups - Metric
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
|
Abutment and Fillet Dimensions
|
Factors
Specifications
Series
N/A
32022XM
Cup Part Number
N/A
Y32022XM
Design Units
N/A
METRIC
Dimensions
D - Cup Outer Diameter
N/A
170 mm
6.6929 in
C - Cup Width
N/A
29 mm
1.1417 in
Abutment and Fillet Dimensions
r - Cup Backface "To Clear" Radius
1
N/A
2.03 mm
0.08 in
Da - Cup Frontface Backing Diameter
N/A
164.10 mm
6.48 in
Db - Cup Backface Backing Diameter
N/A
155.96 mm
6.14 in
Factors
K - Factor
2
N/A
1.36
e - ISO Factor
3
N/A
0.43
Y - ISO Factor
4
N/A
1.39
G1 - Heat Generation Factor (Roller-Raceway)
N/A
222.1
G2 - Heat Generation Factor (Rib-Roller End)
N/A
49.3
Cg - Geometry Factor
5
N/A
0.103
1
These maximum fillet radii will be cleared by the bearing corners.
2
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
3
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
4
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
5
Geometry constant for Lubrication Life Adjustment Factor a3l.