
Series |
N/A 5000 |
Cone Part Number |
N/A 05075 |
Cup Part Number |
N/A 05185D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 05075-90020 05075-90021 05075-902A1 05075-902A3 |
d - Bore |
N/A 3/4 in19.05 mm |
D - Cup Outer Diameter |
N/A 1.8504 in47 mm |
B - Cone Width |
N/A 0.5662 in14.381 mm |
C - Double Cup Width |
N/A 0.9926 in25.212 mm |
T - Bearing Width across Cones |
N/A 1.2499 in31.747 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.050 in1.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 0.98 in25 mm |
Da - Cup Frontface Backing Diameter |
N/A 1.69 in42.42 mm |
Aa - Cage-Cone Backface Clearance |
N/A -0.01 in-0.3 mm |
| a - Effective Center Location3 | N/A -0.16 in-4.1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 1560 lbf6930 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 10500 lbf46500 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 2710 lbf12100 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 952 lbf4230 N |